A 1N12-N24A

24 D.P., 14.5° Pressure Angle, 4.438" Long Nylon 101 Rack
Qty Range Price/Unit Ships Within
1 - 9 $11.87 8 wks
10 - 24 $9.67 8 wks
25 - 49 $8.8 8 wks
50 - 99 $8.26 8 wks
100+ Request for Quote
$11.87

Availability: 11 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diametral Pitch 24
Face Width 0.25 Inch
Height 0.25 Inch
Material Nylon 101
Pitch Height 0.2031 Inch
Pressure Angle (°) 14.5 °
Quality Class Commercial
Stock Length 4.438 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team