A 1N12-N24
24 D.P., 14.5° Pressure Angle, 12" Long Nylon 101 Rack
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.46 | 11 wks |
10 - 24 | $7.78 | 11 wks |
25 - 49 | $6.25 | 11 wks |
50 - 99 | $5.38 | 11 wks |
100+ | Request for Quote |
$11.46
Availability: 40 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Diametral Pitch | 24 |
---|---|
Face Width | 0.25 Inch |
Height | 0.25 Inch |
Material | Nylon 101 |
Pitch Height | 0.2031 Inch |
Pressure Angle (°) | 14.5 ° |
Quality Class | Commercial |
Stock Length | 12 Inch |