A 1N12-N16

16 D.P., 14.5° Pressure Angle, 12" Long Nylon 101 Rack
Qty Range Price/Unit Ships Within
1 - 9 $11.62 8 wks
10 - 24 $7.89 8 wks
25 - 49 $6.34 8 wks
50 - 99 $5.49 8 wks
100+ Request for Quote
$11.62

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Diametral Pitch 16
Face Width 0.3125 Inch
Height 0.344 Inch
Material Nylon 101
Pitch Height 0.281 Inch
Pressure Angle (°) 14.5 °
Quality Class Commercial
Stock Length 12 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team