A 1N 1-N48036
48 DP, 36 Teeth, 14.5° Pressure Angle, Nylon / No insert spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $13.68 | 15 wks |
25 - 99 | $12.27 | 15 wks |
100 - 249 | $11.18 | 15 wks |
250 - 499 | $5.07 | 15 wks |
500+ | Request for Quote |
$13.68
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1875 Inch |
---|---|
Diametral Pitch | 48 |
Face Width | 0.125 Inch |
Hub Dia. (0 = Hubless) | 0 Inch |
Hub Style | Hubless |
Material | Nylon |
No. Of Teeth | 36 |
Pitch Dia. | 0.75 Inch |
Pressure Angle (°) | 14.5 ° |
Quality Class | Commercial - Molded |