A 1N 1-N48016

48 DP, 16 Teeth, 14.5° Pressure Angle, Nylon / No insert spur Gear
Qty Range Price/Unit Ships Within
1 - 24 $12.16 12 wks
25 - 99 $10.45 12 wks
100 - 249 $9.25 12 wks
250 - 499 $4.11 12 wks
500+ Request for Quote
$12.16

Availability: 100 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.125 Inch
Diametral Pitch 48
Face Width 0.125 Inch
Hub Dia. (0 = Hubless) 0 Inch
Hub Style Hubless
Material Nylon
No. Of Teeth 16
Pitch Dia. 0.3333 Inch
Pressure Angle (°) 14.5 °
Quality Class Commercial - Molded

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team