A 1N 1-N32044
32 DP, 44 Teeth, 14.5° Pressure Angle, Nylon / No insert spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $12.40 | 15 wks |
25 - 99 | $10.67 | 15 wks |
100 - 249 | $9.44 | 15 wks |
250 - 499 | $4.24 | 15 wks |
500+ | Request for Quote |
$12.40
Availability: 72 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.25 Inch |
---|---|
Diametral Pitch | 32 |
Face Width | 0.1875 Inch |
Hub Dia. (0 = Hubless) | 0 Inch |
Hub Style | Hubless |
Material | Nylon |
No. Of Teeth | 44 |
Pitch Dia. | 1.375 Inch |
Pressure Angle (°) | 14.5 ° |
Quality Class | Commercial - Molded |