A 1M12MYHF202000
Flexirack, 2 Module, 2000mm Stock Length, 6mm Face Width. Material- Acetal - Blue.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $74.04 | 8 wks |
10 - 24 | $69.76 | 8 wks |
25 - 49 | $66.33 | 8 wks |
50 - 99 | $64.37 | 8 wks |
100+ | Request for Quote |
$74.04
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width (S₂) | 6 mm |
---|---|
Height (H) | 7 mm |
Material | Acetal, Blue |
Min. External Bend Radius (mm) | 175 mm |
Min. Internal Bend Radius (mm) | 125 mm |
Module | 2 |
Pressure Angle (°) | 20° ° |
Stock Length | 2000 mm |
Substitute Part | KDR2-2000 |