A 1M12MYHF152000
Flexirack, 1.5 Module, 2000mm Stock Length, 5mm Face Width. Material- Acetal - Blue.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $62.37 | 8 wks |
10 - 24 | $58.69 | 8 wks |
25 - 49 | $55.8 | 8 wks |
50 - 99 | $54.19 | 8 wks |
100+ | Request for Quote |
$62.37
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Face Width (S₂) | 5 mm |
---|---|
Height (H) | 5.7 mm |
Material | Acetal, Blue |
Min. External Bend Radius (mm) | 150 mm |
Min. Internal Bend Radius (mm) | 100 mm |
Module | 1.5 |
Pressure Angle (°) | 20° ° |
Stock Length | 2000 mm |
Substitute Part | KDR1.5-2000 |