A 1M12MHR081000

Guide Rail, For 0.8 Module Rack, 1000mm long, 8mm Channel Width, 2.1mm Channel Height. Material- Extruded Flexible Nylon.
Qty Range Price/Unit Ships Within
1 - 24 $34.62 8 wks
25 - 49 $33.06 8 wks
50+ $31.5 8 wks
$34.62

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Channel Height (S3) 2.1 mm
Channel Width (S4) 8 mm
Length 1000 mm
Material Extruded Flexible Nylon
Overall Height (H) 5.1 mm
Overall Width (S) 11 mm
Rack Module 0.8

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team