A 1M 5-Y48
Worm Only. Worm Gear sold separately.
48DP / 2 Lead / 0.333P.D, 7.11° Right Hand Worm
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $3.15 | 9 wks |
| 25 - 99 | $2.29 | 9 wks |
| 100 - 249 | $1.86 | 9 wks |
| 250 - 499 | $1.64 | 9 wks |
| 500+ | Request for Quote |
$3.15
Availability: 2023 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore / Set Screw | 0.187 / None |
|---|---|
| Condition / Finish | N/A |
| Face Width (FW) | 0.563 |
| Hub Dia. | 0.26 Inch |
| Material (Quality Class) | Nylon / Commercial |
| Outside Dia. (O.D.) | 0.375 Inch |
| Overall Width | 0.75 Inch |
| Pitch | 48 |
| Pressure Angle (°) | 20 ° |
| Worm Specifications | 7.11° R.H./2 Lead/0.333" P.D. |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities