A 1M 5-Y32

32DP / 2 Lead / 0.438P.D, 8.13° Right Hand Worm
Qty Range Price/Unit Ships Within
1 - 24 $2.86 6 wks
25 - 99 $2.08 6 wks
100 - 249 $1.69 6 wks
250 - 499 $1.49 6 wks
500+ Request for Quote
$2.86

Availability: 749 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Set Screw 0.187 / None
Condition / Finish N/A
Face Width (FW) 0.6406
Hub Dia. 0.32 Inch
Material (Quality Class) Nylon / Commercial
Outside Dia. (O.D.) 0.5 Inch
Overall Width 0.8281 Inch
Pitch 32
Pressure Angle (°) 20 °
Worm Specifications 8.13° R.H./2 Lead/0.438" P.D.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team