A 1M 5-Y24
24DP / 2 Lead / 0.5P.D., 9.47° Right Hand Worm
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.28 | 6 wks |
25 - 99 | $2.44 | 6 wks |
100 - 249 | $2.04 | 6 wks |
250 - 499 | $1.82 | 6 wks |
500+ | Request for Quote |
$3.28
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Set Screw | 0.187 / None |
---|---|
Condition / Finish | N/A |
Face Width (FW) | 0.6406 |
Hub Dia. | 0.37 Inch |
Material (Quality Class) | Nylon / Commercial |
Outside Dia. (O.D.) | 0.583 Inch |
Overall Width | 0.8906 Inch |
Pitch | 24 |
Pressure Angle (°) | 20 ° |
Worm Specifications | 9.47° R.H./2 Lead/0.5" P.D. |