A 1M 5-N48
Worm Only. Worm Gears are sold separately.
48DP / 1 Lead / 0.333P.D, 3.58° Right Hand Worm
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.86 | 9 wks |
25 - 99 | $2.08 | 9 wks |
100 - 249 | $1.69 | 9 wks |
250 - 499 | $1.49 | 9 wks |
500+ | Request for Quote |
$2.86
Availability: 469 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Set Screw | 0.187 / None |
---|---|
Condition / Finish | N/A |
Face Width (FW) | 0.5156 |
Hub Dia. | 0.26 Inch |
Material (Quality Class) | Nylon / Commercial |
Outside Dia. (O.D.) | 0.375 Inch |
Overall Width | 0.703 Inch |
Pitch | 48 |
Pressure Angle (°) | 14.5 ° |
Worm Specifications | 3.58° R.H./1 Lead/0.333" P.D. |
Substitute Part | A 1M 5-N48L |