A 1M 4-Y48024
24 Teeth, 48DP / Commercial Miter Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.78 | 6 wks |
25 - 99 | $7.23 | 6 wks |
100 - 249 | $6.76 | 6 wks |
250 - 499 | $6.35 | 6 wks |
500+ | Request for Quote |
$7.78
Availability: 467 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
(Face / Overall) Width | 0.125 / 0.375 Inch |
---|---|
Bore Size | 0.187 Inch |
Hub Configuration | Hub - No Set Scr. |
Material | Nylon Set |
Mounting Distance | 0.5313 Inch |
No. Of Teeth | 24 |
Pitch | 48 |
Pitch Dia. | 0.5 Inch |
Pressure Angle (°) | 20 ° |
Quality / Sell Unit | Commercial / Set |