A 1M 4-Y48015

15 Teeth, 48DP / Commercial Miter Gear
Qty Range Price/Unit Ships Within
1 - 24 $7.73 6 wks
25 - 99 $7.19 6 wks
100 - 249 $6.72 6 wks
250 - 499 $6.31 6 wks
500+ Request for Quote
$7.73

Availability: 1314 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
(Face / Overall) Width 0.25 / 0.2188 Inch
Bore Size 0.125 Inch
Hub Configuration Hub - No Set Scr.
Material Acetal Set
Mounting Distance 0.3125 Inch
No. Of Teeth 15
Pitch 48
Pitch Dia. 0.3125 Inch
Pressure Angle (°) 20 °
Quality / Sell Unit Commercial / Set

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team