A 1M 4-Y32024
24 Teeth, 32DP / Commercial Miter Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.85 | 9 wks |
25 - 99 | $7.3 | 9 wks |
100 - 249 | $6.83 | 9 wks |
250 - 499 | $6.41 | 9 wks |
500+ | Request for Quote |
$7.85
Availability: 1154.5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
(Face / Overall) Width | 0.25 / 0.4063 Inch |
---|---|
Bore Size | 0.187 Inch |
Hub Configuration | Hub - No Set Scr. |
Material | Nylon Set |
Mounting Distance | 0.6875 Inch |
No. Of Teeth | 24 |
Pitch | 32 |
Pitch Dia. | 0.75 Inch |
Pressure Angle (°) | 20 ° |
Quality / Sell Unit | Commercial / Set |