A 1M 4-Y24036
36 Teeth, 24DP / Commercial Miter Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.18 | 6 wks |
25 - 99 | $7.61 | 6 wks |
100 - 249 | $7.11 | 6 wks |
250 - 499 | $6.67 | 6 wks |
500+ | Request for Quote |
$8.18
Availability: 309.5 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
(Face / Overall) Width | 0.25 / 0.6094 Inch |
---|---|
Bore Size | 0.312 Inch |
Hub Configuration | Hub - No Set Scr. |
Material | Nylon Set |
Mounting Distance | 1.1875 Inch |
No. Of Teeth | 36 |
Pitch | 24 |
Pitch Dia. | 1.5 Inch |
Pressure Angle (°) | 20 ° |
Quality / Sell Unit | Commercial / Set |