A 1M 4-Y24030

30 Teeth, 24DP / Commercial Miter Gear
Qty Range Price/Unit Ships Within
1 - 24 $8.13 6 wks
25 - 99 $7.56 6 wks
100 - 249 $7.07 6 wks
250 - 499 $6.63 6 wks
500+ Request for Quote
$8.13

Availability: 210 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
(Face / Overall) Width 0.25 / 0.5781 Inch
Bore Size 0.25 Inch
Hub Configuration Hub - No Set Scr.
Material Nylon Set
Mounting Distance 1.0313 Inch
No. Of Teeth 30
Pitch 24
Pitch Dia. 1.25 Inch
Pressure Angle (°) 20 °
Quality / Sell Unit Commercial / Set

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team