A 1M 4-Y16032

32 Teeth, 16DP / Commercial Miter Gear
Qty Range Price/Unit Ships Within
1 - 24 $11.30 6 wks
25 - 99 $10.51 6 wks
100 - 249 $9.83 6 wks
250 - 499 $9.22 6 wks
500+ Request for Quote
$11.30

Availability: 11.5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
(Face / Overall) Width 0.25 / 0.875 Inch
Bore Size 0.5 Inch
Hub Configuration Hub - No Set Scr.
Material Nylon Mineral Filled
Mounting Distance 1.5625 Inch
No. Of Teeth 32
Pitch 16
Pitch Dia. 2 Inch
Pressure Angle (°) 20 °
Quality / Sell Unit Commercial / Set

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team