A 1M 3MYZ2010
1:4 / Module 2 Bevel Gear Set with Mating Gear -> A 1M 3MYZ2040A
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $2.83 | 4 wks |
25 - 99 | $2.48 | 4 wks |
100 - 249 | $2.23 | 4 wks |
250 - 999 | $2.09 | 4 wks |
1000+ | Request for Quote |
$2.83
Availability: 15 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 6 / Plain Hub |
---|---|
Drawing Choice / Material | Pinion (Acetal) |
Face Width | 16.3 |
Gear Ratio /mod. | 1:4 / 2 Module |
Mating Part# / Bore | A 1M 3MYZ2040A(10) |
Mounting Distance | 54 |
Overall Width | 28.9 |
Pitch Dia. | 20 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 10/40 (Sold as Each) |