A 1M 3MYZ1540
1:4 Ratio / 1.5 MOD Bevel Gear Set With Mating Gear ->A 1M 3MYZ1510 (Sold Separate )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.20 | 4 wks |
25 - 99 | $4.73 | 4 wks |
100 - 249 | $4.28 | 4 wks |
250 - 999 | $4.1 | 4 wks |
1000+ | Request for Quote |
$5.20
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 12 / Plain Hub |
---|---|
Drawing Choice / Material | Gear (Acetal) |
Face Width | 12.3 |
Gear Ratio /mod. | 1:4 / 1.5 Module |
Mating Part# / Bore | A 1M 3MYZ1510(5) |
Mounting Distance | 26.2 |
Overall Width | 21.7 |
Pitch Dia. | 60 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 10/40 (Sold as Each) |