A 1M 3MYZ1524
1:1.5 Ratio / 1.5 MOD Bevel Gear Set With Mating Gear ->A 1M 3MYZ1516 (Sold Separate )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.37 | 11 wks |
25 - 99 | $3.03 | 11 wks |
100 - 249 | $2.71 | 11 wks |
250 - 999 | $2.58 | 11 wks |
1000+ | Request for Quote |
$3.37
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 10 / Plain Hub |
---|---|
Drawing Choice / Material | Gear (Acetal) |
Face Width | 8 |
Gear Ratio /mod. | 1:1.5 / 1.5 Module |
Mating Part# / Bore | A 1M 3MYZ1516(8) |
Mounting Distance | 26.6 |
Overall Width | 19.6 |
Pitch Dia. | 36 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 16/24 (Sold as Each) |