A 1M 3MYZ1015
1:2 Ratio / 1 MOD Bevel Gear Set With Mating Pinion ->A 1M 3MYZ1030 (Sold Separate )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $1.93 | 4 wks |
25 - 99 | $1.61 | 4 wks |
100 - 249 | $1.42 | 4 wks |
250 - 999 | $1.29 | 4 wks |
1000+ | Request for Quote |
$1.93
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 5 / Plain Hub |
---|---|
Drawing Choice / Material | Pinion (Acetal) |
Face Width | 6.6 |
Gear Ratio /mod. | 1:2 / 1 Module |
Mating Part# / Bore | A 1M 3MYZ1030(8) |
Mounting Distance | 26.4 |
Overall Width | 17 |
Pitch Dia. | 15 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 15/30 (Sold as Each) |