A 1M 3MYH0820
1:2 Ratio / 0.8 MOD Bevel Gear Set With Mating Pinion ->A 1M 3MYH0840 (Sold Separate )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.15 | 8 wks |
10 - 24 | $2.99 | 8 wks |
25 - 49 | $2.84 | 8 wks |
50 - 99 | $2.78 | 8 wks |
100+ | Request for Quote |
$3.15
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 4 / Plain Hub |
---|---|
Drawing Choice / Material | Pinion (Acetal) |
Face Width | 3.5 |
Gear Ratio /mod. | 1:2 / 0.8 Module |
Mating Part# / Bore | A 1M 3MYH0840(5) |
Mounting Distance | 24 |
Overall Width | 11.5 |
Pitch Dia. | 16 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 20/40 (Sold as Each) |
Substitute Part | KDB0.8-2040 |