A 1M 2MYZ20042
Module 2, 42 Teeth, 20° Pressure Angle, Acetal / No Insert Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $14.53 | 4 wks |
25 - 99 | $13.25 | 4 wks |
100 - 249 | $10.53 | 4 wks |
250 - 499 | $9.45 | 4 wks |
500+ | Request for Quote |
$14.53
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 12 mm |
---|---|
Face Width | 15 mm |
Hub Dia. | 26 mm |
Hub Style | With Hub / No Set Screw |
Material | Acetal / No Insert |
Module (Pitch) | 2 |
No. Of Teeth | 42 |
Pitch Dia. | 84 mm |
Pressure Angle (°) | 20° |
Quality Class | Commercial / Molded |