A 1M 2MYZ20016
Module 2, 16 Teeth, 20° Pressure Angle, Acetal / No Insert Spur Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $8.17 | 14 wks |
| 25 - 99 | $7.23 | 14 wks |
| 100 - 249 | $5.64 | 14 wks |
| 250 - 499 | $5 | 14 wks |
| 500+ | Request for Quote |
$8.17
Availability: 9 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Bore Size | 8 mm |
|---|---|
| Face Width | 15 mm |
| Hub Dia. | 17.5 mm |
| Hub Style | With Hub / No Set Screw |
| Material | Acetal / No Insert |
| Module (Pitch) | 2 |
| No. Of Teeth | 16 |
| Pitch Dia. | 32 mm |
| Pressure Angle (°) | 20° |
| Quality Class | Commercial / Molded |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities