A 1M 2MYZ12036
Module 1.25, 36 Teeth, 20° Pressure Angle, Acetal / No Insert Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.59 | 4 wks |
25 - 99 | $6.55 | 4 wks |
100 - 249 | $5.06 | 4 wks |
250 - 499 | $4.46 | 4 wks |
500+ | Request for Quote |
$7.59
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 8 mm |
---|---|
Face Width | 10 mm |
Hub Dia. | 18 mm |
Hub Style | With Hub / No Set Screw |
Material | Acetal / No Insert |
Module (Pitch) | 1.25 |
No. Of Teeth | 36 |
Pitch Dia. | 45 mm |
Pressure Angle (°) | 20° |
Quality Class | Commercial / Molded |