A 1M 2MYZ10027
Module 1, 27 Teeth, 20° Pressure Angle, Acetal / No Insert Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.75 | 4 wks |
25 - 99 | $4.09 | 4 wks |
100 - 249 | $3.13 | 4 wks |
250 - 499 | $2.74 | 4 wks |
500+ | Request for Quote |
$4.75
Availability: 71 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 6 mm |
---|---|
Face Width | 9 mm |
Hub Dia. | 15 mm |
Hub Style | With Hub / No Set Screw |
Material | Acetal / No Insert |
Module (Pitch) | 1 |
No. Of Teeth | 27 |
Pitch Dia. | 27 mm |
Pressure Angle (°) | 20° |
Quality Class | Commercial / Molded |