A 1M 2MYZ05060
Module 0.5, 60 Teeth, 20° Pressure Angle, Acetal / No Insert Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.18 | 4 wks |
25 - 99 | $2.55 | 4 wks |
100 - 249 | $1.86 | 4 wks |
250 - 499 | $1.57 | 4 wks |
500+ | Request for Quote |
$3.18
Availability: 82 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Hub Dia (0 = Hubless) | 15 mm |
---|---|
Bore Size | 6 mm |
Face Width | 3 mm |
Hub Dia. | 15 mm |
Hub Style | With Hub / No Set Screw |
Material | Acetal / No Insert |
Module (Pitch) | 0.5 |
No. Of Teeth | 60 |
Pitch Dia. | 30 mm |
Pressure Angle (°) | 20° |
Quality Class | Commercial / Molded |