A 1M 2MYHF20024

Pinion, 2 Module, 24 Teeth, 10mm Bore, 8mm Face Width. Material- Acetal.
Qty Range Price/Unit Ships Within
1 - 24 $12.82 4 wks
25 - 99 $11.52 4 wks
100+ $10.17 4 wks
$12.82

Availability: 2 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (d) 10 mm
Face Width (S) 8 mm
Hub Dia. (D₁) 24 mm
Hub Projection (I) 12 mm
Material Acetal
Module 2
No. Of Teeth 24
Outside Dia. (D) 52 mm
Pitch Dia. (P.D.) 48 mm
Pressure Angle (°) 20° °

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team