A 1M 2MYHF15024
Pinion, 1.5 Module, 24 Teeth, 8mm Bore, 6mm Face Width. Material- Acetal.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $8.51 | 11 wks |
25 - 99 | $7.42 | 11 wks |
100+ | $6.45 | 11 wks |
$8.51
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore (d) | 8 mm |
---|---|
Face Width (S) | 6 mm |
Hub Dia. (D₁) | 18.3 mm |
Hub Projection (I) | 11 mm |
Material | Acetal |
Module | 1.5 |
No. Of Teeth | 24 |
Outside Dia. (D) | 39 mm |
Pitch Dia. (P.D.) | 36 mm |
Pressure Angle (°) | 20° ° |