A 1M 2MYHF10032

Pinion, 1 Module, 32 Teeth, 6mm Bore, 5mm Face Width. Material- Acetal.
Qty Range Price/Unit Ships Within
1 - 24 $9.58 8 wks
25 - 99 $8.42 8 wks
100+ $7.36 8 wks
$9.58

Availability: 17 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (d) 6 mm
Face Width (S) 5 mm
Hub Dia. (D₁) 14 mm
Hub Projection (I) 6 mm
Material Acetal
Module 1
No. Of Teeth 32
Outside Dia. (D) 34 mm
Pitch Dia. (P.D.) 32 mm
Pressure Angle (°) 20° °

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team