A 1M 2MYHF08032

Pinion, 0.8 Module, 32 Teeth, 6mm Bore, 4mm Face Width. Material- Acetal.
Qty Range Price/Unit Ships Within
1 - 24 $3.52 8 wks
25 - 99 $2.9 8 wks
100+ $2.42 N/A
$3.52

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore (d) 6 mm
Face Width (S) 4 mm
Hub Dia. (D₁) 12 mm
Hub Projection (I) 5 mm
Material Acetal
Module 0.8
No. Of Teeth 32
Outside Dia. (D) 27.2 mm
Pitch Dia. (P.D.) 25.6 mm
Pressure Angle (°) 20° °

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team