A 1M 2MYH10056
Module 1, 56 Teeth, 20° Pressure Angle, Acetal / No Insert Molded Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $6.78 | 2 wks |
10 - 24 | $6.48 | 2 wks |
25 - 49 | $6.19 | 3 wks |
50 - 99 | $5.9 | 3 wks |
100+ | Request for Quote |
$6.78
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Hub Dia (0 = Hubless) | 18 mm |
---|---|
Bore Size | 8 mm |
Face Width | 6 mm |
Hub Dia. | 18 mm |
Hub Style | With Hub / No Set Screw |
Material | Acetal / No Insert |
Module (Pitch) | 1 |
No. Of Teeth | 56 |
Pitch Dia. | 56 mm |
Pressure Angle (°) | 20° |
Quality Class | Commercial / Molded |
Substitute Part | A 1M 2MYZ10056,KDS1-56 |