A 1M 2MYH10032
Module 1, 32 Teeth, 20° Pressure Angle, Acetal / No Insert Molded Spur Gear
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $5.58 | 5 wks |
| 10 - 24 | $5.33 | 5 wks |
| 25 - 49 | $5.08 | 6 wks |
| 50 - 99 | $4.84 | 6 wks |
| 100+ | Request for Quote |
$5.58
Availability: 6 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Hub Dia (0 = Hubless) | 14 mm |
|---|---|
| Bore Size | 6 mm |
| Face Width | 6 mm |
| Hub Dia. | 14 mm |
| Hub Style | With Hub / No Set Screw |
| Material | Acetal / No Insert |
| Module (Pitch) | 1 |
| No. Of Teeth | 32 |
| Pitch Dia. | 32 mm |
| Pressure Angle (°) | 20° |
| Quality Class | Commercial / Molded |
| Substitute Part | A 1M 2MYZ10032,KDS1-32 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities