A 1M 2MYH08012
Module 0.8, 12 Teeth, 20° Pressure Angle, Acetal / No Insert Spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.23 | 2 wks |
10 - 24 | $3.08 | 2 wks |
25 - 49 | $2.94 | 3 wks |
50 - 99 | $2.79 | 3 wks |
100+ | Request for Quote |
$3.23
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Hub Dia (0 = Hubless) | 6 mm |
---|---|
Bore Size | 3 mm |
Face Width | 4 mm |
Hub Dia. | 6 mm |
Hub Style | With Hub / No Set Screw |
Material | Acetal / No Insert |
Module (Pitch) | 0.8 |
No. Of Teeth | 12 |
Pitch Dia. | 9.2 mm |
Pressure Angle (°) | 20° |
Quality Class | Commercial / Molded |
Substitute Part | KDS0.8-12 |