A 1M 2-Y32024
32 DP, 24 Teeth, 20° Pressure Angle, Acetal / No insert spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.98 | 7 wks |
25 - 99 | $3.84 | 7 wks |
100 - 249 | $3.23 | 7 wks |
250 - 999 | $2.91 | 8 wks |
1000+ | Request for Quote |
$4.98
Availability: 6553 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1875 Inch |
---|---|
Diametral Pitch | 32 |
Face Width | 0.1875 Inch |
Hub Dia. (0 = Hubless) | 0.5 Inch |
Hub Style | Pin Hub - No Set Screw |
Material | Acetal |
No. Of Teeth | 24 |
Pitch Dia. | 0.75 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial - Molded |