A 1M 2-Y24056
24 DP, 56 Teeth, 20° Pressure Angle, Acetal / No insert spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $4.40 | 7 wks |
25 - 99 | $3.38 | 7 wks |
100 - 249 | $2.71 | 7 wks |
250 - 999 | $2.44 | 8 wks |
1000+ | Request for Quote |
$4.40
Availability: 1170 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.3125 Inch |
---|---|
Diametral Pitch | 24 |
Face Width | 0.25 Inch |
Hub Dia. (0 = Hubless) | 0.6719 Inch |
Hub Style | Pin Hub - No Set Screw |
Material | Acetal |
No. Of Teeth | 56 |
Pitch Dia. | 2.333 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial - Molded |