A 1M 2-Y24020
24 DP, 20 Teeth, 20° Pressure Angle, Acetal / No insert spur Gear
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $3.84 | 4 wks |
25 - 99 | $2.95 | 4 wks |
100 - 249 | $2.36 | 4 wks |
250 - 999 | $2.13 | 5 wks |
1000+ | Request for Quote |
$3.84
Availability: 88 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Size | 0.1875 Inch |
---|---|
Diametral Pitch | 24 |
Face Width | 0.25 Inch |
Hub Dia. (0 = Hubless) | 0.5469 Inch |
Hub Style | Pin Hub - No Set Screw |
Material | Acetal |
No. Of Teeth | 20 |
Pitch Dia. | 0.833 Inch |
Pressure Angle (°) | 20 ° |
Quality Class | Commercial - Molded |