A 1M 2-Y24014

24 DP, 14 Teeth, 20° Pressure Angle, Acetal / No insert spur Gear
Qty Range Price/Unit Ships Within
1 - 24 $3.75 4 wks
25 - 99 $2.89 4 wks
100 - 249 $2.31 4 wks
250 - 999 $2.08 5 wks
1000+ Request for Quote
$3.75

Availability: 58 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore Size 0.1875 Inch
Diametral Pitch 24
Face Width 0.25 Inch
Hub Dia. (0 = Hubless) 0.4375 Inch
Hub Style Pin Hub - No Set Screw
Material Acetal
No. Of Teeth 14
Pitch Dia. 0.583 Inch
Pressure Angle (°) 20 °
Quality Class Commercial - Molded

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team