A 1C55-N32

32DP / 1 Lead / 0.438P.D, 4.08° Right Hand Worm
Qty Range Price/Unit Ships Within
1 - 24 $11.24 8 wks
25 - 99 $10.05 8 wks
100 - 249 $9.07 8 wks
250 - 499 $8.52 8 wks
500+ Request for Quote
$11.24

Availability: 18 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Set Screw 0.1875 / #47 Hole
Condition / Finish Unhardened
Face Width (FW) 0.5
Hub Dia. 0.32 Inch
Material (Quality Class) Carbon Steel/Commercial
Outside Dia. (O.D.) 0.5 Inch
Overall Width 0.6875 Inch
Pitch 32
Pressure Angle (°) 14.5 °
Worm Specifications 4.08° R.H./1 Lead/0.438" P.D.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team