A 1C55-N24

24DP / 1 Lead / 0.5P.D., 4.76° Right Hand Worm
Qty Range Price/Unit Ships Within
1 - 24 $15.36 8 wks
25 - 99 $12.11 8 wks
100 - 249 $10.33 8 wks
250 - 499 $9.33 8 wks
500+ Request for Quote
$15.36

Availability: 22 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore / Set Screw 0.25 / #42 Hole
Condition / Finish Unhardened
Face Width (FW) 0.625
Hub Dia. 0.375 Inch
Material (Quality Class) Carbon Steel/Commercial
Outside Dia. (O.D.) 0.583 Inch
Overall Width 0.875 Inch
Pitch 24
Pressure Angle (°) 14.5 °
Worm Specifications 4.76° R.H./1 Lead/0.5" P.D.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team