A 1C55-55N32
32DP / 1 Lead / 0.438P.D, 4.08° Right Hand Worm
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $14.97 | 8 wks |
25 - 99 | $13.52 | 8 wks |
100 - 249 | $12.29 | 8 wks |
250 - 499 | $11.6 | 8 wks |
500+ | Request for Quote |
$14.97
Availability: 56 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Set Screw | 0.25 / #47 Hole |
---|---|
Condition / Finish | Unhardened |
Face Width (FW) | 0.5 |
Hub Dia. | 0.32 Inch |
Material (Quality Class) | Carbon Steel/Commercial |
Outside Dia. (O.D.) | 0.5 Inch |
Overall Width | 0.6875 Inch |
Pitch | 32 |
Pressure Angle (°) | 14.5 ° |
Worm Specifications | 4.08° R.H./1 Lead/0.438" P.D. |