A 1C44MYK10020SR
35° Spiral Miter Gear, 1 Module, 20 Teeth Manufactured from Carbon Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $47.44 | 12 wks |
10+ | $41.8 | 12 wks |
$47.44
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | No Keyway |
---|---|
Bore Size (d) | 6 mm |
Face Width (S) | 4.5 mm |
Material (ISO Class) | Carbon Steel / ISO - 8 |
Module | 1 |
No. Of Teeth | 20 mm |
Outside Dia. (D) | 21.12 mm |
Overall Width (L) | 14.43 mm |
Pitch Diameter (P.D.) | 20 mm |
Pressure Angle (°) | 20 ° |