A 1C33MYK20036H
1:2 Ratio / 2 MOD Bevel Gear Set With Mating Gear ->A 1C33MYK20018H (Sold Separate )
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $46.88 | 12 wks |
10 - 49 | $41.56 | 12 wks |
50 - 99 | $36.21 | 12 wks |
100+ | $34.42 | 12 wks |
$46.88
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore / Hub Style | 18 / Keyway Hub |
---|---|
Drawing Choice / Material | Gear (Steel) |
Face Width | 12.6 |
Gear Ratio /mod. | 1:2 / 2 Module |
Mating Part# / Bore | A 1C33MYK20018K(12) |
Mounting Distance | 35.21 |
Overall Width | 24 |
Pitch Dia. | 72 |
Pressure Angle (°) | 20 ° |
Teeth (Pinion / Gear) | 18/36 (Sold as Each) |