A 1C29MY10064
Module 1, 64 Teeth, 20 (Deg) Pressure Angle, Steel Spur Gear Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $639.76 | 8 wks |
10 - 24 | $611.77 | 8 wks |
25 - 49 | $583.78 | 8 wks |
50 - 99 | $555.79 | 8 wks |
100+ | Request for Quote |
$639.76
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Carbon Steel |
---|---|
Module (Pitch) | 1 |
No. Of Teeth | 64 |
Outside Dia. | 66 mm |
Pitch Dia. | 64 mm |
Pressure Angle (°) | 20 ° |
Shank Diameter | 16 mm |
Shank Length | 19 mm |
Usable Length | 200 mm |