A 1C29MY10040
Module 1, 40 Teeth, 20 (Deg) Pressure Angle, Steel Spur Gear Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $76.67 | 8 wks |
10 - 24 | $74.77 | 8 wks |
25 - 49 | $64.41 | 8 wks |
50 - 99 | $58.03 | 8 wks |
100+ | Request for Quote |
$76.67
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Carbon Steel |
---|---|
Module (Pitch) | 1 |
No. Of Teeth | 40 |
Outside Dia. | 42 mm |
Pitch Dia. | 40 mm |
Pressure Angle (°) | 20 ° |
Shank Diameter | 12 mm |
Shank Length | 19 mm |
Usable Length | 200 mm |