A 1C29MY10020
Module 1, 20 Teeth, 20 (Deg) Pressure Angle, Steel Spur Gear Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $35.53 | 8 wks |
10 - 24 | $27.37 | 8 wks |
25 - 49 | $20.88 | 8 wks |
50 - 99 | $17.06 | 8 wks |
100+ | Request for Quote |
$35.53
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Carbon Steel |
---|---|
Module (Pitch) | 1 |
No. Of Teeth | 20 |
Outside Dia. | 22 mm |
Pitch Dia. | 20 mm |
Pressure Angle (°) | 20 ° |
Shank Diameter | 6 mm |
Shank Length | 19 mm |
Usable Length | 80 mm |