A 1C29MY08012
Module 0.8, 12 Teeth, 20 (Deg) Pressure Angle, Steel Spur Gear Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $25.20 | 6 wks |
10 - 24 | $20.06 | 6 wks |
25 - 49 | $15.57 | 6 wks |
50 - 99 | $12.97 | 6 wks |
100+ | Request for Quote |
$25.20
Availability: 4 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Carbon Steel |
---|---|
Module (Pitch) | 0.8 |
No. Of Teeth | 12 |
Outside Dia. | 11.2 mm |
Pitch Dia. | 9.6 mm |
Pressure Angle (°) | 20 ° |
Shank Diameter | 6 mm |
Shank Length | 19 mm |
Usable Length | 80 mm |