A 1C29MY05050
Module 0.5, 50 Teeth, 20 (Deg) Pressure Angle, Steel Spur Gear Stock
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $224.23 | 6 wks |
5 - 9 | $213.55 | 6 wks |
10 - 24 | $123.47 | 8 wks |
25 - 49 | $70.18 | 8 wks |
50+ | Request for Quote |
$224.23
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Material | Carbon Steel |
---|---|
Module (Pitch) | 0.5 |
No. Of Teeth | 50 |
Outside Dia. | 26 mm |
Pitch Dia. | 25 mm |
Pressure Angle (°) | 20 ° |
Shank Diameter | 12 mm |
Shank Length | 19 mm |
Usable Length | 150 mm |